(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Euros Wall Faucet with Rotating Spout

Euros Wall Faucet with Rotating Spout

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FL-SPD82

  • Product Type
    Other
  • Nominal Diameter(mm)
    13(PJ1/2)
  • Depth(mm)
    119
  • Height(mm)
    70
  • JAN Code
    4560111022484
  • Trusco Code
    292-5206
  • Mass(g)
    350
  • JIS
    JIS, B2061 Standard Product
  • Amount Of Content
    1 pc.
Part Number
FL-SPD82
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,058.00

WATER FAUCETS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Nominal Diameter(mm)
    13(PJ1/2)
  • Depth(mm)
    119
  • Height(mm)
    70
  • JAN Code
    4560111022484
  • Trusco Code
    292-5206
  • Mass(g)
    350
  • JIS
    JIS, B2061 Standard Product
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A new single faucet that boldly overhauls the design and usability of existing single faucets.
· A chic European style faucet that eliminates excess projections and indentations.
· Based on ergonomic research, the handle shaft is tilted 30 degrees further than conventional designs for superior usability.

Specifications of FL-SPD82

  • Product Type
    Other
  • Nominal Diameter(mm)
    13(PJ1/2)
  • Depth(mm)
    119
  • Height(mm)
    70
  • JAN Code
    4560111022484
  • Trusco Code
    292-5206
  • Mass(g)
    350
  • JIS
    JIS, B2061 Standard Product
  • Amount Of Content
    1 pc.
Part Number
FL-SPD82
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,058.00

WATER FAUCETS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1