(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DRT2-10-M |
DRT13M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Diameter (mm) |
L (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 569.00 |
WATER FAUCETS | 1 Piece(s) | 12 Day(s) | 10 | 39.5 | 4560111024563 | 361-1345 | 80 | 1 pc. | ||
฿ 608.00 |
WATER FAUCETS | 1 Piece(s) | 14 Day(s) | 13 | 51 | 4560111024303 | 361-1337 | 124 | 1 pc. |
[Features]
· A single-action fitting that allows three-layer tubes to be easily plugged in.
[Applications]
· A single-action fitting for "DreiFlex" three-layer tubes.
Part Number |
---|
DRT2-10-M |
DRT13M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Diameter (mm) |
L (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 569.00 |
WATER FAUCETS | 1 Piece(s) | 12 Day(s) | 10 | 39.5 | 4560111024563 | 361-1345 | 80 | 1 pc. | ||
฿ 608.00 |
WATER FAUCETS | 1 Piece(s) | 14 Day(s) | 13 | 51 | 4560111024303 | 361-1337 | 124 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?