(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Thermal Contraction Tube【2 Pieces Per Package】

Rubber Thermal Contraction Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 146.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GC-01
GC-02
GC-03
GC-04
GC-05
GC-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Summary
(mm)
Tube Diameter x Width
(mm)×(cm)
JAN Code Trusco Code Mass (g)

฿ 146.67

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) 20~25mm 30φ×5 4903599012903 754-0442 10

฿ 146.67

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) 12~16mm 20φ×6 4903599012910 494-8700 9

฿ 146.67

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) 6~9mm 10φ×6 4903599012927 754-0451 7

฿ 146.67

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

14 Day(s) 5~7mm 8φ×7.5 4903599012934 754-0469 7

฿ 146.67

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

14 Day(s) 4~5mm 6φ×7.5 4903599012941 754-0477 6

฿ 146.67

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) 2~3mm 4φ×7.5 4903599012958 754-0485 6

Basic Specifications

  • Product Type
    Rope
  • Material
    Other
  • Color
    Black
  • Other
    Option
  • Features
    Simply attach to the end of the rope and heat for easy end treatment.
  • Use
    End treatment of rope.

Product Description

[Features]
· Pass the ends of a rope through the product and shrink by heating to easily process the ends.
[Applications]
· Rope end processing.

Part Number
GC-01
GC-02
GC-03
GC-04
GC-05
GC-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Summary
(mm)
Tube Diameter x Width
(mm)×(cm)
JAN Code Trusco Code Mass (g)

฿ 146.67

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) 20~25mm 30φ×5 4903599012903 754-0442 10

฿ 146.67

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) 12~16mm 20φ×6 4903599012910 494-8700 9

฿ 146.67

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) 6~9mm 10φ×6 4903599012927 754-0451 7

฿ 146.67

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

14 Day(s) 5~7mm 8φ×7.5 4903599012934 754-0469 7

฿ 146.67

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

14 Day(s) 4~5mm 6φ×7.5 4903599012941 754-0477 6

฿ 146.67

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) 2~3mm 4φ×7.5 4903599012958 754-0485 6

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1