(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polyester Moored Cloth (8-Strand Type)

Polyester Moored Cloth (8-Strand Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,238.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PRD-5 SALE
PRD-6 SALE
PRD-51 SALE
PRD-61 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Color Color JAN Code Trusco Code Mass (g)

฿ 17,893.00

฿ 16,461.56

ROPES 1 Piece(s) 14 Day(s) 9×150 White White 4903599063233 754-1163 9790

฿ 15,238.00

฿ 14,018.96

ROPES 1 Piece(s) 12 Day(s) 12×100 White White 4903599063257 754-1180 11900

฿ 18,266.00

฿ 16,804.72

ROPES 1 Piece(s) 14 Day(s) 9×150 Black Black 4903599063240 754-1171 9790

฿ 20,735.00

฿ 19,076.20

ROPES 1 Piece(s) 19 Day(s) 12×100 Black Black 4903599063264 754-1198 11900

Basic Specifications

  • Product Type
    Rope
  • Material
    Rubber / Polyester Fiber
  • Properties
    Chemical Resistant
  • Package Presentation
    Drum-Wound
  • Features
    Tough against acid, alkali and seawater, with excellent weather resistance and tough against wear, very strong rope. 40% weaker than 3-strand rope, but friction is low, and twist resistant. Shock-absorbing rope.
  • Use
    For small ship mooring and the like.

Product Description

[Features]
· Rope has excellent strength and resistant to acids, alkalis, seawater, etc. as well as weather resistant and very strong against abrasion.
· About 40% lower strength than 3-ply rope, but it has low abrasion resistance and prevents kinks.
· Easily absorbs shocks.
[Applications]
· For securing small boats.

Part Number
PRD-5 SALE
PRD-6 SALE
PRD-51 SALE
PRD-61 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Color Color JAN Code Trusco Code Mass (g)

฿ 17,893.00

฿ 16,461.56

ROPES 1 Piece(s) 14 Day(s) 9×150 White White 4903599063233 754-1163 9790

฿ 15,238.00

฿ 14,018.96

ROPES 1 Piece(s) 12 Day(s) 12×100 White White 4903599063257 754-1180 11900

฿ 18,266.00

฿ 16,804.72

ROPES 1 Piece(s) 14 Day(s) 9×150 Black Black 4903599063240 754-1171 9790

฿ 20,735.00

฿ 19,076.20

ROPES 1 Piece(s) 19 Day(s) 12×100 Black Black 4903599063264 754-1198 11900

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1