(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PRA-55 |
PRA-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter × length (mm×m) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 27,036.85 ฿ 24,152.02 |
ROPES | 1 Piece(s) | 20 Day(s) | 9×150 | 4903599063202 | 754-1139 | 7000 | ||
฿ 32,476.54 ฿ 30,693.58 |
ROPES | 1 Piece(s) | 19 Day(s) | 12×100 | 4903599063219 | 754-1147 | 10800 |
[Features]
· Rope has excellent strength and resistant to acids, alkalis, seawater, etc. as well as weather resistant and very strong against abrasion.
· The high thread count prevents kinks and makes the rope resist wear.
[Applications]
· For various kinds of tying for ships, etc.
Part Number |
---|
PRA-55 |
PRA-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter × length (mm×m) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 27,036.85 ฿ 24,152.02 |
ROPES | 1 Piece(s) | 20 Day(s) | 9×150 | 4903599063202 | 754-1139 | 7000 | ||
฿ 32,476.54 ฿ 30,693.58 |
ROPES | 1 Piece(s) | 19 Day(s) | 12×100 | 4903599063219 | 754-1147 | 10800 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?