(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
B-700 |
B-701 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 3,715.00 |
TEMPORARY MATS | 1 Piece(s) | 12 Day(s) | Orange | 4903599084597 | 473-6320 | 1 Roll | ||
฿ 3,715.00 |
TEMPORARY MATS | 1 Piece(s) | 12 Day(s) | Green | 4903599084634 | 473-6338 | 1 Roll |
net fence.
[Features]
·It can be installed easily by simply passing single pipes, struts, etc. alternately through the belt.
·It is lightweight and easy to handle.
·Pipes and struts up to a diameter of approximately 55 mm can be used.
[Applications]
·Ideal for partitioning at construction sites, etc.
·Perfect for surrounding premises.
Part Number |
---|
B-700 |
B-701 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 3,715.00 |
TEMPORARY MATS | 1 Piece(s) | 12 Day(s) | Orange | 4903599084597 | 473-6320 | 1 Roll | ||
฿ 3,715.00 |
TEMPORARY MATS | 1 Piece(s) | 12 Day(s) | Green | 4903599084634 | 473-6338 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?