Simple Access Port Fastener (Flameproof Tarpaulin)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · An entrance/exit can be created easily in places where areas are divided with vinyl curtains, and opening and closing is easy thanks to its double-sided fastener.
    · Weather resistant tarpaulin fabric (flameproof) is used as the base, allowing it to be used for a long time.
    [Applications]
    · A simple entrance/exit that uses partitioning sheets.

    Features

    ●To install entrance and exit is easy and possible at the place of vinyl partitions, opening and closing is easy with double-sided fasteners.
    ●The base is weather resistance tarpaulin fabric(flame retardant), and it is possible to use for a long time.

    Usage

    ●Simple entrance for partition sheet use.

    Specification

    ●W x L(mm x m):200 x 1.87
    ●Fastener Length(mm):1800
    ●SPQ(piece):10
    ●Thickness: 0.3mm

    Materials

    ●Polyester Based Cloth(vinyl chloride coating)

    Warning

    ●Double-sided tape is required for installation. Recommended Tape for Installation: 3M BR12 25 x 10m Roll
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TTPF | Simple Access Port Fastener (Flameproof Tarpaulin) | TRUSCO | MISUMI Thailand