(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CR0.65-5M |
CR1.0-5M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 11,282.12 |
CURING SHEETS | 1 Piece(s) | 10 Day(s) | 0.65 | 4582282300017 | 761-6678 | 4.62 | 1 Roll | ||
฿ 14,694.36 ฿ 11,104.53 |
CURING SHEETS | 1 Piece(s) | 1 Day(s) | 1 | 4582282300024 | 761-6686 | 7.7 | 1 Roll |
[Features]
·It is a rubber coated cloth with excellent chemical resistance, heat resistance, ozone resistance, oil resistance, and weather resistance.
·Reinforcing fibers are sandwiched between rubber sheets for excellent strength.
·The sheet surface is embossed to prevent anti-slip.
[Applications]
·General industrial products, industrial products, machine covers, etc.
Part Number |
---|
CR0.65-5M |
CR1.0-5M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 11,282.12 |
CURING SHEETS | 1 Piece(s) | 10 Day(s) | 0.65 | 4582282300017 | 761-6678 | 4.62 | 1 Roll | ||
฿ 14,694.36 ฿ 11,104.53 |
CURING SHEETS | 1 Piece(s) | 1 Day(s) | 1 | 4582282300024 | 761-6686 | 7.7 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?