(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Powerful adhesive tape for repairing sheets

Powerful adhesive tape for repairing sheets

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 157.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PSH-B2
PSH-C2
SH-B1
SH-C1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Details Type Color Details JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,699.00

CURING SHEETS 1 Piece(s) 10 Day(s) Black Color 20 Rolled Type Black 4903599063677 759-3538 1012 1 Roll

฿ 5,699.00

CURING SHEETS 1 Piece(s) 10 Day(s) Transparent 20 Rolled Type Clear 4903599063684 759-3546 912 1 Roll

฿ 157.43

CURING SHEETS 1 Piece(s) 10 Day(s) Black Color 0.2 Sheet Type Black 4903599084795 756-1695 18 1 pc.

฿ 157.28

CURING SHEETS 1 Piece(s) 10 Day(s) Transparent 0.2 Sheet Type Clear 4903599084771 756-1717 17 1 pc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    100
  • Specifications
    Type with Release Paper

Product Description

[Features]
· Suitable for polyester canvas, PVC tarpaulin, PE and PP sheets.
· Long-term use is possible thanks to the inclusion of an ultraviolet deterioration prevention agent.
[Applications]
· For repairing and reinforcing broken sheets and tents.
· For repairing weed control sheets, sealing posts, etc.

Part Number
PSH-B2
PSH-C2
SH-B1
SH-C1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Details Type Color Details JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,699.00

CURING SHEETS 1 Piece(s) 10 Day(s) Black Color 20 Rolled Type Black 4903599063677 759-3538 1012 1 Roll

฿ 5,699.00

CURING SHEETS 1 Piece(s) 10 Day(s) Transparent 20 Rolled Type Clear 4903599063684 759-3546 912 1 Roll

฿ 157.43

CURING SHEETS 1 Piece(s) 10 Day(s) Black Color 0.2 Sheet Type Black 4903599084795 756-1695 18 1 pc.

฿ 157.28

CURING SHEETS 1 Piece(s) 10 Day(s) Transparent 0.2 Sheet Type Clear 4903599084771 756-1717 17 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1