Insect Resistant, Fire Resistant Transparent Fiber Sheet

Brand :
YUTAKA MAKE

Caution

    Product Description

    A flameproof sheet that uses a self-extinguishing action to suppress flame spreading.
    [Features]
    · A transparent sheet that cuts about 98% of light at the wavelength (around 360 nm) preferred by insects.
    · Includes polyester thread for superior strength.
    [Applications]
    · Suitable for various covering, partitioning, etc.

    Features

    ●Cuts the wavelength that insects most strongly feel.

    Specification

    ●Color: Orange
    ●Thickness: 0.25mm
    ●Tensile Strength: Vertical 170N/3cm, Horizontal 170N/3cm
    ●Tearing Strength: Vertical 40N, Horizontal 50N

    Materials

    ●Sheet: PVC + Polyester Yarn
    ●Eyelet: Aluminum
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat