Snowtex Cloth 1.5X50 m

Brand :
HAGIHARA

Caution

    Product Description

    A cloth that makes light softer than direct reflected light to cause less sunburn due to strong light.
    [Features]
    ・ Since it uses polyolefin material, the burden of disposal is reduced
    ·Country of Manufacture: Japan
    [Applications]
    ・ It promotes photosynthesis and coloring of crops

    Usage

    ●Promote crop photosynthesis and coloring.

    Specification

    ●W x L(m):1.5 x 50
    ●SPQ(roll):1
    ●Color: Pearl White
    ●Thickness: 0.19mm
    ●Tensile Strength: Vertical 685N/5cm, Horizontal 640N/5cm
    ●Weathering Duration: Approx. 3 Years

    Materials

    ●Polyethylene(PE)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Snowtex Cloth 1.5X50 m | HAGIHARA | MISUMI Thailand