Weed Barrier Sheet, Ground Barrier Cloth, Pin Stake

Brand :
HAGIHARA

Caution

    Product Description

    Cross pin stakes such as ground barrier cloth for weed control sheets.
    [Features]
    ·simple type.
    [Applications]
    ·Ideal for holding down weed control sheets, mulch, and non-woven fabrics.

    Features

    ●It can be used as a weed-proof sheets such as a ground barrier cloth or as a holding pile of multi, non-woven fabric.

    Usage

    ●For civil engineering construction, under gravel reinforcement, for soft ground suppression, weed control.
    ●For holding herbicide sheets, multi, non-woven fabric.

    Specification

    ●Q'ty Per Pack(piece):200
    ●Color: Surface OD Green, Back Black 
    ●Thickness: 0.5mm 
    ●Tensile Strength: Vertical 1000N/5cm, Horizontal 850N/5cm 
    ●Tearing Strength: Vertical 350N, Horizontal 300N 
    ●Weathering Duration: Approx. 3 Years

    Materials

    ●Polypropylene(PP)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat