(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seal Set for Delivery

Seal Set for Delivery

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TD-9

  • Display Content
    This Way Up / Fragile / Caution: Water Leakage
  • Length X Width(mm)
    105×174
  • Material
    Paper
  • External Dimensions(mm)
    105 X 1 X 174 (opening X depth X height)
  • JAN Code
    4905009048199
  • Trusco Code
    390-4997
  • Mass(g)
    16
  • Amount Of Content
    1 Set
Part Number
TD-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 122.99

CAUTION TAGS 1 Piece(s) 14 Day(s) 1 Set

Basic Specifications

Specifications of TD-9

  • Display Content
    This Way Up / Fragile / Caution: Water Leakage
  • Length X Width(mm)
    105×174
  • Material
    Paper
  • External Dimensions(mm)
    105 X 1 X 174 (opening X depth X height)
  • JAN Code
    4905009048199
  • Trusco Code
    390-4997
  • Mass(g)
    16
  • Amount Of Content
    1 Set
Part Number
TD-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 122.99

CAUTION TAGS 1 Piece(s) 14 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1