(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cardboard Saw Dan-Chan (with Cap)

Cardboard Saw Dan-Chan (with Cap)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DC-191C

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    190
  • Blade length(mm)
    75
  • Details Type
    With Cap
  • JAN Code
    4962069097055
  • Trusco Code
    472-8530
  • Mass(g)
    26
  • Amount Of Content
    1 pc.
Part Number
DC-191C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 274.53

CUTTERS FOR PACKAGING 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    190
  • Blade length(mm)
    75
  • Details Type
    With Cap
  • JAN Code
    4962069097055
  • Trusco Code
    472-8530
  • Mass(g)
    26
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Unpacking cardboard packaging, curved cutting and hole-making are supported.
· Cutting of PP bands is also supported.

Specifications of DC-191C

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    190
  • Blade length(mm)
    75
  • Details Type
    With Cap
  • JAN Code
    4962069097055
  • Trusco Code
    472-8530
  • Mass(g)
    26
  • Amount Of Content
    1 pc.
Part Number
DC-191C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 274.53

CUTTERS FOR PACKAGING 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1