(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Corrugated Fiberboard Holder

Corrugated Fiberboard Holder

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TCH-436

  • Product Type
    Options for cardboard
  • Width W(cm)
    9
  • Color
    Other
  • Other
    Option
  • Color Details
    Yellow
  • Thickness(mm)
    18
  • Length(mm)
    250
  • JAN Code
    4989999376845
  • Trusco Code
    762-9982
  • Mass(g)
    126
  • Amount Of Content
    1 Set (2 pcs)
Part Number
TCH-436 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 149.13

฿ 97.11

CARDBOARD BOXES 1 Pack(s)

2 Pieces Per Package

Same day 1 Set (2 pcs)

Basic Specifications

  • Product Type
    Options for cardboard
  • Width W(cm)
    9
  • Color
    Other
  • Other
    Option
  • Color Details
    Yellow
  • Thickness(mm)
    18
  • Length(mm)
    250
  • JAN Code
    4989999376845
  • Trusco Code
    762-9982
  • Mass(g)
    126
  • Amount Of Content
    1 Set (2 pcs)

Product Description

[Features]
· The surface is designed to make removal of the bar code easy.
· Improves efficiency of packaging work by fixing cardboard box lid.
· Connectable.
· It can be used in multiple ways to suit the application.
· Convenient goods for packaging work.
· The lid of the cardboard box can be held in place easily to allow easy packing.
[Applications]
· For distribution centers, warehouses, packing work lines.

Specifications of TCH-436

  • Product Type
    Options for cardboard
  • Width W(cm)
    9
  • Color
    Other
  • Other
    Option
  • Color Details
    Yellow
  • Thickness(mm)
    18
  • Length(mm)
    250
  • JAN Code
    4989999376845
  • Trusco Code
    762-9982
  • Mass(g)
    126
  • Amount Of Content
    1 Set (2 pcs)
Part Number
TCH-436 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 149.13

฿ 97.11

CARDBOARD BOXES 1 Pack(s)

2 Pieces Per Package

Same day 1 Set (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1