(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T-200-200 |
T-400-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 44.77 |
CUSHIONING MATERIALS | 200 Piece(s) | 10 Day(s) | 4962967662409 | 768-3456 | 40 | 1 Set (200 Sheets) | ||
฿ 66.67 |
CUSHIONING MATERIALS | 100 Piece(s) | 10 Day(s) | 4962967662416 | 768-3464 | 85 | 1 Set (100 Sheets) |
[Features]
·Made of edge board, it has excellent strength and recyclability.
·It has a puzzle cut design, so it can be assembled with just one touch.
·You can easily protect the corners of the product.
[Applications]
·Suitable for protecting the corners of machinery.
Part Number |
---|
T-200-200 |
T-400-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 44.77 |
CUSHIONING MATERIALS | 200 Piece(s) | 10 Day(s) | 4962967662409 | 768-3456 | 40 | 1 Set (200 Sheets) | ||
฿ 66.67 |
CUSHIONING MATERIALS | 100 Piece(s) | 10 Day(s) | 4962967662416 | 768-3464 | 85 | 1 Set (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?