(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Tube Rope (Drum Roll)

Rubber Band, Tube Rope (Drum Roll)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PRT-100

  • Product Model
    Rubber Rope
  • Width(mm)
    20
  • Length(m)
    100
  • Color
    Black
  • Thickness(mm)
    2
  • Standard Width(mm)
    20
  • JAN Code
    4903599063196
  • Trusco Code
    754-1414
  • Mass(g)
    5040
  • Amount Of Content
    1 Roll
Part Number
PRT-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,247.19

RUBBER BANDS 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Rubber Rope
  • Width(mm)
    20
  • Length(m)
    100
  • Color
    Black
  • Thickness(mm)
    2
  • Standard Width(mm)
    20
  • JAN Code
    4903599063196
  • Trusco Code
    754-1414
  • Mass(g)
    5040
  • Amount Of Content
    1 Roll

Product Description

[Features]
· This long length type can be cut to any desired length for use.
[Applications]
· Ideal for pitching truck sheeting, pulling sheeting taut, etc.

Specifications of PRT-100

  • Product Model
    Rubber Rope
  • Width(mm)
    20
  • Length(m)
    100
  • Color
    Black
  • Thickness(mm)
    2
  • Standard Width(mm)
    20
  • JAN Code
    4903599063196
  • Trusco Code
    754-1414
  • Mass(g)
    5040
  • Amount Of Content
    1 Roll
Part Number
PRT-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,247.19

RUBBER BANDS 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1