(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twine (Cotton Thread)

Twine (Cotton Thread)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 465.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
22-8106
22-8111
22-8121
22-8141
22-8161
22-8172
22-8181
22-8191
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Details Type Wire diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 467.49

ROPES 4 Piece(s) 6 Day(s) 0.8 410 No. 4 0.8 4943956281061 486-1434 1 Roll

฿ 465.70

ROPES 1 Piece(s) 10 Day(s) 1 270 No. 6 1.0 4943956281115 486-1442 1 Roll

฿ 465.70

ROPES 1 Piece(s) 10 Day(s) 1.2 200 No. 8 1.2 4943956281214 486-1451 1 Roll

฿ 465.70

ROPES 1 Piece(s) 10 Day(s) 1.5 150 No. 12 1.5 4943956281412 486-1469 1 Roll

฿ 497.65

ROPES 1 Piece(s) 12 Day(s) 2 80 No. 20 2.0 4943956281610 486-1477 1 Roll

฿ 497.65

ROPES 1 Piece(s) 10 Day(s) 2.5 60 No. 30 2.5 4943956281726 486-1485 1 Roll

฿ 465.70

ROPES 1 Piece(s) 10 Day(s) 3.1 40 No.40 3.1 4943956281818 486-1493 1 Roll

฿ 497.65

ROPES 1 Piece(s) 10 Day(s) 3.5 30 No. 50 3.5 4943956281917 486-1507 1 Roll

Basic Specifications

  • Material
    Cotton
  • Color
    White
  • Mass(g)
    200
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Made from natural material that degrades and can be returned to the earth.
· Strong against heat and friction.
· This environmentally-friendly string feels good to the touch, is flexible and easy to handle.
[Applications]
· For use in routine binding applications, tying off bags, etc.
· For landscaping, agriculture, gardening, etc.
· For crafts, handicrafts, etc.

Part Number
22-8106
22-8111
22-8121
22-8141
22-8161
22-8172
22-8181
22-8191
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Details Type Wire diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 467.49

ROPES 4 Piece(s) 6 Day(s) 0.8 410 No. 4 0.8 4943956281061 486-1434 1 Roll

฿ 465.70

ROPES 1 Piece(s) 10 Day(s) 1 270 No. 6 1.0 4943956281115 486-1442 1 Roll

฿ 465.70

ROPES 1 Piece(s) 10 Day(s) 1.2 200 No. 8 1.2 4943956281214 486-1451 1 Roll

฿ 465.70

ROPES 1 Piece(s) 10 Day(s) 1.5 150 No. 12 1.5 4943956281412 486-1469 1 Roll

฿ 497.65

ROPES 1 Piece(s) 12 Day(s) 2 80 No. 20 2.0 4943956281610 486-1477 1 Roll

฿ 497.65

ROPES 1 Piece(s) 10 Day(s) 2.5 60 No. 30 2.5 4943956281726 486-1485 1 Roll

฿ 465.70

ROPES 1 Piece(s) 10 Day(s) 3.1 40 No.40 3.1 4943956281818 486-1493 1 Roll

฿ 497.65

ROPES 1 Piece(s) 10 Day(s) 3.5 30 No. 50 3.5 4943956281917 486-1507 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1