(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hook & Loop Fastener Tape 25 mm X 15 cm

Hook & Loop Fastener Tape 25 mm X 15 cm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of G-33

  • Product Model
    Banding Band
  • Color
    Red
  • Width(mm)
    25
  • Length(m)
    0.15
  • JAN Code
    4903599024104
  • Trusco Code
    754-0345
  • Mass
    6
  • Content
    Hook x 1, Loop x 1
  • A bag
Part Number
G-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 103.53

BINDING TAPES 1 Piece(s) 10 Day(s) A bag

Basic Specifications

  • Product Model
    Banding Band
  • Color
    Red
  • Width(mm)
    25
  • Length(m)
    0.15
  • JAN Code
    4903599024104
  • Trusco Code
    754-0345
  • Mass
    6
  • Content
    Hook x 1, Loop x 1
  • A bag

Product Description

Magic Tape for room-temperature environments where one-touch joining is possible.
[Features]
· Fix-on type with adhesive on back face.
· Standard type for one-touch joining.
· Suitable for room temperature environments.
[Applications]
· For sealing off pouches and bags, etc.

Specifications of G-33

  • Product Model
    Banding Band
  • Color
    Red
  • Width(mm)
    25
  • Length(m)
    0.15
  • JAN Code
    4903599024104
  • Trusco Code
    754-0345
  • Mass
    6
  • Content
    Hook x 1, Loop x 1
  • A bag
Part Number
G-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 103.53

BINDING TAPES 1 Piece(s) 10 Day(s) A bag

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1