Dedicated Flat Belt Connection Bracket

Brand :
YUTAKA MAKE

Caution

    Product Description

    Dedicated Flat Belt Connection Bracket
    [Features]
    Side release buckle shape: Type A
    Attach to the end of the belt and click into place
    Flat belt can be processed freely.
    [Applications]
    For connection between belts.
    [Specifications]
    Color: Black
    Suitable belt width: 25mm
    Longitudinal: 25mm
    Maximum belt thickness: 2.8mm
    Standard size of JA-04: 25mm width x A: 25mm x L: 68mm
    Product Size of JA-04: Width X Height X Depth: 80mm X 120mm X 20mm
    Number of pcs. included in p/kg.: 2 Pieces Per Package

    Features

    ●Flat belt can be processed freely.

    Usage

    ●For connection between belts.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat