(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Binding Belt with Resin Buckle (Impact-Resistant)

Binding Belt with Resin Buckle (Impact-Resistant)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 305.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TLB-WG-KB25
TLB-WG-KB50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Maximum Working Load
(kg)
Amount Of Content

฿ 305.96

BINDING BELTS 1 Piece(s) Same day 25 1.2 4989999392296 769-1076 63 71.4 1 pc.

฿ 578.25

BINDING BELTS 1 Piece(s) Same day 50 2 4989999392302 769-1084 189 102 1 pc.

Basic Specifications

  • Product Type
    Zip Tie
  • Color
    Black
  • Length(m)
    3
  • Amount Of Content
    1 pc.

Product Description

Binding belt for simple bundling of products and prevention of load collapse.
[Features]
· Unlike metal products, it does not rust when used outdoors.
· The belt length is adjustable.
· A special polyacetal material is used for the buckle, with specifications to provide excellent strength and impact resistance.
[Applications]
· Binding tool for simple bundling of products and prevention of load collapse.

Part Number
TLB-WG-KB25
TLB-WG-KB50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Maximum Working Load
(kg)
Amount Of Content

฿ 305.96

BINDING BELTS 1 Piece(s) Same day 25 1.2 4989999392296 769-1076 63 71.4 1 pc.

฿ 578.25

BINDING BELTS 1 Piece(s) Same day 50 2 4989999392302 769-1084 189 102 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1