(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Binding Belt with Resin Buckle (with Key)

Binding Belt with Resin Buckle (with Key)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 441.21 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TIB-KLS-KB25
TIB-KLS-MA25
TIB-KLS-MA38
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Width
(mm)
JAN Code Trusco Code Mass
(g)
Maximum Working Load
(kg)
Amount Of Content

฿ 586.23

BINDING BELTS 1 Piece(s) 12 Day(s) B Type 25 4989999392197 769-1025 85 50 1 pc.

฿ 441.21

BINDING BELTS 1 Piece(s) 12 Day(s) A Type 25 4989999392203 769-1033 89 50.9 1 pc.

฿ 511.59

BINDING BELTS 1 Piece(s) 1 Day(s) A Type 38 4989999392210 769-1041 110 50.9 1 pc.

Basic Specifications

  • Product Type
    Zip Tie
  • Color
    Black
  • Length(m)
    3
  • Thickness(mm)
    1.2
  • Amount Of Content
    1 pc.

Product Description

[Features]
· With a dedicated key, it has tamper-proof effect.
· The belt length is adjustable.
· The maximum working load is 50 kg.
· Unlike metal products, it does not rust when used outdoors.
[Applications]
· Binding tool for simple bundling of products and prevention of load collapse.
· Simple security at the time of delivery.

Part Number
TIB-KLS-KB25
TIB-KLS-MA25
TIB-KLS-MA38
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Width
(mm)
JAN Code Trusco Code Mass
(g)
Maximum Working Load
(kg)
Amount Of Content

฿ 586.23

BINDING BELTS 1 Piece(s) 12 Day(s) B Type 25 4989999392197 769-1025 85 50 1 pc.

฿ 441.21

BINDING BELTS 1 Piece(s) 12 Day(s) A Type 25 4989999392203 769-1033 89 50.9 1 pc.

฿ 511.59

BINDING BELTS 1 Piece(s) 1 Day(s) A Type 38 4989999392210 769-1041 110 50.9 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1