(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TLB-PT-KB25 |
TLB-PT-KB50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Thickness (mm) |
JAN Code | Trusco Code | Mass (g) |
Maximum Working Load (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 265.68 |
BINDING BELTS | 1 Piece(s) | Same day | 25 | 1.2 | 4989999392272 | 769-1050 | 61 | 45.9 | 1 pc. | ||
฿ 529.26 |
BINDING BELTS | 1 Piece(s) | 1 Day(s) | 50 | 2 | 4989999392289 | 769-1068 | 185 | 51 | 1 pc. |
Binding belt for simple bundling of products and prevention of load collapse.
[Features]
· Unlike metal products, it does not rust when used outdoors.
· The belt length is adjustable.
[Features]
· Binding tool for simple bundling of products and prevention of load collapse.
Part Number |
---|
TLB-PT-KB25 |
TLB-PT-KB50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Thickness (mm) |
JAN Code | Trusco Code | Mass (g) |
Maximum Working Load (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 265.68 |
BINDING BELTS | 1 Piece(s) | Same day | 25 | 1.2 | 4989999392272 | 769-1050 | 61 | 45.9 | 1 pc. | ||
฿ 529.26 |
BINDING BELTS | 1 Piece(s) | 1 Day(s) | 50 | 2 | 4989999392289 | 769-1068 | 185 | 51 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?