- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Stretch Film (Thin Wall Type)
Specifications of N6
-
- Product Model
- Stretch Film
-
- Width(mm)
- 500
-
- Length(m)
- 1000
-
- Thickness(μm)
- 6
-
- Color
- Transparency
-
- JAN Code
- 4986782003070
-
- Trusco Code
- 498-6300
-
- Mass(g)
- 2760
-
- Paper Core Inside Diameter(Inch)
- 3
-
- Inner capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 1,524.52
|
STRETCH FILMS
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Model
- Stretch Film
-
- Width(mm)
- 500
-
- Length(m)
- 1000
-
- Thickness(μm)
- 6
-
- Color
- Transparency
-
- JAN Code
- 4986782003070
-
- Trusco Code
- 498-6300
-
- Mass(g)
- 2760
-
- Paper Core Inside Diameter(Inch)
- 3
-
- Inner capacity
- 1 Roll
Product Description
[Features]
· Although the film is 6 μ thick, its tensile strength is equivalent to 15 μ products.
· Uses thin film, so the amount that needs to be discarded is minimized, making this product the environmentally responsible choice.·
[Applications]
· For the prevention of collapse of a load of general-use cardboard boxes, and for dustproofing and waterproofing.
Specifications of N6
-
- Product Model
- Stretch Film
-
- Width(mm)
- 500
-
- Length(m)
- 1000
-
- Thickness(μm)
- 6
-
- Color
- Transparency
-
- JAN Code
- 4986782003070
-
- Trusco Code
- 498-6300
-
- Mass(g)
- 2760
-
- Paper Core Inside Diameter(Inch)
- 3
-
- Inner capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 1,524.52
|
STRETCH FILMS
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?