(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stretch Film (Thin Wall, Thin Paper Tube Type)

Stretch Film (Thin Wall, Thin Paper Tube Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,169.68 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-SLIM
N6-SLIM
S-SLIM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Thickness
(μm)
JAN Code Trusco Code Inner capacity

฿ 1,281.40

STRETCH FILMS 6 Piece(s) 10 Day(s) 750 8 4986782003094 498-6016 1 Case (6 Rolls)

฿ 1,551.13

STRETCH FILMS 6 Piece(s) 12 Day(s) 1000 6 4986782003100 498-6318 1 Case (6 Rolls)

฿ 1,169.68

STRETCH FILMS 6 Piece(s) 10 Day(s) 500 12 4986782003087 498-6385 1 Case (6 Rolls)

Basic Specifications

  • Product Model
    Stretch Film
  • Width(mm)
    500
  • Color
    Transparency
  • Mass(g)
    2760
  • Paper Core Inside Diameter(Inch)
    2
  • Quantity in box(Roll)
    With Simple Holder
  • Inner capacity
    1 Case (6 Rolls)

Product Description

[Features]
· Uses a 2 inch paper tube and thin film, so the amount that needs to be discarded is minimized, making this product the environmentally responsible choice.
· The packaging is also slim and takes up little space, so it is economical in terms of reduced storage and transportation costs.
· Although the film is 8 μ thick, its tensile strength is equivalent to 15 μ products.
[Applications]
· For the prevention of collapse of a load of general-use cardboard boxes, and for dustproofing and waterproofing.

Part Number
A-SLIM
N6-SLIM
S-SLIM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Thickness
(μm)
JAN Code Trusco Code Inner capacity

฿ 1,281.40

STRETCH FILMS 6 Piece(s) 10 Day(s) 750 8 4986782003094 498-6016 1 Case (6 Rolls)

฿ 1,551.13

STRETCH FILMS 6 Piece(s) 12 Day(s) 1000 6 4986782003100 498-6318 1 Case (6 Rolls)

฿ 1,169.68

STRETCH FILMS 6 Piece(s) 10 Day(s) 500 12 4986782003087 498-6385 1 Case (6 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1