(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EP Roll Cushion

EP Roll Cushion

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SKER-2109T30-GL

  • Product Model
    Other Buffer Material
  • Thickness (mm)
    30
  • Width (mm)
    900
  • Length (m)
    2.1
  • Color
    Gray
  • JAN Code
    4983049795075
  • Trusco Code
    469-6204
  • Mass(g)
    990
  • Specifications
    Soft
  • Amount Of Content
    1 pc.
Part Number
SKER-2109T30-GL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,459.25

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 14 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Other Buffer Material
  • Thickness (mm)
    30
  • Width (mm)
    900
  • Length (m)
    2.1
  • Color
    Gray
  • JAN Code
    4983049795075
  • Trusco Code
    469-6204
  • Mass(g)
    990
  • Specifications
    Soft
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Jointed for fitting against walls and pillars.
· Jointed at a pitch of 150 mm.
· Made entirely from Eperan for resistance to splitting and cracking and long-lasting performance.
[Applications]
· For protecting walls and pillars or wrapping cargo during transportation and removal work.

Specifications of SKER-2109T30-GL

  • Product Model
    Other Buffer Material
  • Thickness (mm)
    30
  • Width (mm)
    900
  • Length (m)
    2.1
  • Color
    Gray
  • JAN Code
    4983049795075
  • Trusco Code
    469-6204
  • Mass(g)
    990
  • Specifications
    Soft
  • Amount Of Content
    1 pc.
Part Number
SKER-2109T30-GL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,459.25

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1