Cardboard Roll Type

Brand :
IRISOHYAMA
Caution
Product Description
[Features]
・ It can be used as packing material, protective material, underlayment, and curing
[Applications]
・ As packing/protective material
Features
●Can be used as a packing/protection materials or as a curing.Usage
●As a packaging/protection materials.Specification
●Color:Craft●W x L(mm x m):1000 x 10
●Thickness(mm):2
●SPQ(piece):6