Multilayer Cushioning Material MINA Foam

Brand :
SAKAI_CHEMICAL

Caution

  • This product is only available in units of 10 pcs.

Product Description

Laminate foam cushioning material convenient for a wide range of applications, cuttable with a standard cutter for ease of handling while still providing robust cushioning.
[Features]
· Highly foamed polyethylene sheet with no adhesive; polyethylene flexibility ensures that packed objects are not damaged.
· Soft, white foam of thickness 15 to 60 mm. Will not split and can be cut with a standard cutter.
· Superior heat- and cold-insulation performance.
· Can be used as a padding or cushioning material, core or protector.
· Laminated structure provides a high degree of cushioning and good flexibility ensures that the material will not break even when folded.
[Applications]
· For use as a padding for fragile electronic products and precision mechanical parts, etc., or cushioning material during shipment or for furniture and interior fixtures.
· For use as a spacer to prevent load collapse inside boxes or as a cargo compartment spacer during shipment.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Multilayer Cushioning Material MINA Foam | SAKAI_CHEMICAL | MISUMI Thailand