(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
10606 |
10614 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) | JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,387.00 |
BUBBLE WRAPS | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | 320 | 4512289107692 | 754-6301 | 1590 | 1 Bag (100 Sheets) | ||
฿ 3,448.00 |
BUBBLE WRAPS | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | 180 | 4512289107708 | 754-6378 | 920 | 1 Bag (100 Sheets) |
[Features]
·By crushing the granules on the tongue, it prevents unnecessary bulkiness when packing.
·It can be tightly sealed, and it is a specification that makes it difficult for dirt and dust to enter.
[Applications]
·Since the grains in the excess part of the tongue are crushed, it can be used as a packing material that emphasizes load capacity.
·Packing of miscellaneous goods and small items.
Part Number |
---|
10606 |
10614 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) | JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,387.00 |
BUBBLE WRAPS | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | 320 | 4512289107692 | 754-6301 | 1590 | 1 Bag (100 Sheets) | ||
฿ 3,448.00 |
BUBBLE WRAPS | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | 180 | 4512289107708 | 754-6378 | 920 | 1 Bag (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?