(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bubble Wrap, Non-Cutter Pack Width (mm) 1,200

Bubble Wrap, Non-Cutter Pack Width (mm) 1,200

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 572.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NC-MP541S
NC-MP541S-T
NC-MP541SS
NC-MP541SS-T
SP541S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness (mm) Width (mm) Details Model Material Structure
(layers)
JAN Code Trusco Code Mass
(g)
Use Amount Of Content

฿ 978.42

CUSHIONMATERIALS(AIRBUBBLE 1 Piece(s) Same day 3.5 300 - Polyethylene (PE) - - 256-2197 2000 Protection or cushioning material for packaging for moving. Electrical equipment parts, tool packaging, cushioning materials. 1 Box (1 Rolls)

฿ 572.07

CUSHIONMATERIALS(AIRBUBBLE 1 Piece(s) Same day 3.5 300 Refill Polyethylene (PE) - - 256-2201 1000 Protection or cushioning material for packaging for moving. Electrical equipment parts, tool packaging, cushioning materials. 1 Roll

฿ 1,028.58

CUSHION MATERIALS(AIR BUBBLE 4 Piece(s) 5 Day(s) 3.5 400 - Polyethylene (PE) - - 355-9980 2000 Protection or cushioning material for packaging for moving. Electrical equipment parts, tool packaging, cushioning materials. 1 Box (1 Rolls)

฿ 643.62

CUSHION MATERIALS(AIR BUBBLE 4 Piece(s) 5 Day(s) 3.5 400 Refill Polyethylene (PE) - - 355-9998 1000 Protection or cushioning material for packaging for moving. Electrical equipment parts, tool packaging, cushioning materials. 1 Roll

฿ 1,895.28

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 12 Day(s) 4 1200 - - 2 4523767404004 473-9078 3400 - 1 pc.

Basic Specifications

Product Description

[Features]
· This product can be easily torn by hand to the required length without using cutters or scissors.
· 4 mm standard-sized product.
· Work efficiency can be greatly improved as cutting can be done by hand, without the need for any additional tools.
[Applications]
· Packaging cushioning material.

Part Number
NC-MP541S
NC-MP541S-T
NC-MP541SS
NC-MP541SS-T
SP541S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness (mm) Width (mm) Details Model Material Structure
(layers)
JAN Code Trusco Code Mass
(g)
Use Amount Of Content

฿ 978.42

CUSHIONMATERIALS(AIRBUBBLE 1 Piece(s) Same day 3.5 300 - Polyethylene (PE) - - 256-2197 2000 Protection or cushioning material for packaging for moving. Electrical equipment parts, tool packaging, cushioning materials. 1 Box (1 Rolls)

฿ 572.07

CUSHIONMATERIALS(AIRBUBBLE 1 Piece(s) Same day 3.5 300 Refill Polyethylene (PE) - - 256-2201 1000 Protection or cushioning material for packaging for moving. Electrical equipment parts, tool packaging, cushioning materials. 1 Roll

฿ 1,028.58

CUSHION MATERIALS(AIR BUBBLE 4 Piece(s) 5 Day(s) 3.5 400 - Polyethylene (PE) - - 355-9980 2000 Protection or cushioning material for packaging for moving. Electrical equipment parts, tool packaging, cushioning materials. 1 Box (1 Rolls)

฿ 643.62

CUSHION MATERIALS(AIR BUBBLE 4 Piece(s) 5 Day(s) 3.5 400 Refill Polyethylene (PE) - - 355-9998 1000 Protection or cushioning material for packaging for moving. Electrical equipment parts, tool packaging, cushioning materials. 1 Roll

฿ 1,895.28

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 12 Day(s) 4 1200 - - 2 4523767404004 473-9078 3400 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1