(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Putiputi Bubble Wrap No.78 (Large Bubble Type)

Putiputi Bubble Wrap No.78 (Large Bubble Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 10244

  • Product Type
    Bubble Buffer Material
  • Thickness (mm)
    13
  • Width (mm)
    1200
  • Length (m)
    35
  • Structure(Layer)
    2
  • JAN Code
    4512289102444
  • Trusco Code
    352-9568
  • Mass(g)
    3300
  • Inner capacity
    1 pc.
Part Number
10244
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,190.01

CUSHION MATERIALS(AIR BUBBLE 4 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bubble Buffer Material
  • Thickness (mm)
    13
  • Width (mm)
    1200
  • Length (m)
    35
  • Structure(Layer)
    2
  • JAN Code
    4512289102444
  • Trusco Code
    352-9568
  • Mass(g)
    3300
  • Inner capacity
    1 pc.

Product Description

With a bubble height of 13 mm and a bubble diameter of 32 mm, this is the largest bubble wrap offered by our company in a standard size.
[Features]
· This two-layered filling and cushioning material demonstrates superior lightness of weight, chemical resistance, waterproofing, moisture resistance and light transmittance (transparency.)
· Does not generate harmful gas when incinerated.
· The large bubble size makes this product feasible for use both as a cushioning material and as a gap filler.
· The bubbles are very large, so this material is ideal for bulking up and packing materials, as well as packaging products with large irregularities on the surface.
[Applications]
· For cushioning and bulking material filling gaps between packed objects.
· For packaging of products requiring more cushioning performance, filling materials for gaps generated during product packaging, raising the bottom of packaging, etc.

Specifications of 10244

  • Product Type
    Bubble Buffer Material
  • Thickness (mm)
    13
  • Width (mm)
    1200
  • Length (m)
    35
  • Structure(Layer)
    2
  • JAN Code
    4512289102444
  • Trusco Code
    352-9568
  • Mass(g)
    3300
  • Inner capacity
    1 pc.
Part Number
10244
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,190.01

CUSHION MATERIALS(AIR BUBBLE 4 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1