Aluminum Foil Faced Putiputi® Bubble Wrap

Brand :
KAWAKAMI SANGYO

Caution

    Product Description

    [Features]
    ·It is a bubble wrap laminated with aluminum foil that is excellent in heat insulation, heat retention, and cold insulation.
    ·Acquired semi-noncombustible material certification.
    ·It is ideal for use as a building material.
    [Applications]
    ·building materials.
    ·Power saving, condensation prevention, heat and cold insulation.

    Features

    ●A bubble wrapR laminated aluminum foil excellent in thermal insulation, heat retention and cold insulation effect.
    ●Have obtained quasi-incombustible material certification.

    Usage

    ●Building Materials
    ●Power saving, dew condensation prevention, heat retention and cold storage.

    Specification

    ●W x L(mm x m):1200 x 42
    ●Thickness(mm):7
    ●SPQ(piece):1
    ●Structure: 5-layers Type

    Materials

    ●Polyethylene(PE), Aluminum
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Aluminum Foil Faced Putiputi® Bubble Wrap | KAWAKAMI SANGYO | MISUMI Thailand