(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Ion Vapor Deposited Putiputi® Bubble Wrap

Aluminum Ion Vapor Deposited Putiputi® Bubble Wrap

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 10439

  • Product Type
    Bubble Buffer Material
  • Thickness (mm)
    3.5
  • Width (mm)
    1200
  • Length (m)
    100
  • Structure(Layer)
    3
  • JAN Code
    4512289104394
  • Trusco Code
    417-5891
  • Mass(g)
    13700
  • Inner capacity
    1 pc.
Part Number
10439 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 17,008.00

฿ 15,647.36

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bubble Buffer Material
  • Thickness (mm)
    3.5
  • Width (mm)
    1200
  • Length (m)
    100
  • Structure(Layer)
    3
  • JAN Code
    4512289104394
  • Trusco Code
    417-5891
  • Mass(g)
    13700
  • Inner capacity
    1 pc.

Product Description

[Features]
·Bubble wrap laminated with an aluminum film that is excellent in heat and cold insulation.
·It also has a bubble wrap insulation effect.
·It has excellent workability.
[Applications]
·Heat/cold insulation.
·For heat/cold insulation of foods, chemicals, and precision machinery, as well as condensation prevention.

Specifications of 10439

  • Product Type
    Bubble Buffer Material
  • Thickness (mm)
    3.5
  • Width (mm)
    1200
  • Length (m)
    100
  • Structure(Layer)
    3
  • JAN Code
    4512289104394
  • Trusco Code
    417-5891
  • Mass(g)
    13700
  • Inner capacity
    1 pc.
Part Number
10439 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 17,008.00

฿ 15,647.36

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A laminated aluminum film bubble wrapR excellent in heat retention and cold insulation effect.
●It also has the thermal insulation effect of bubble wrapR.
●Excellent in processing ability.

Usage

●Thermal insulation.
●For food insulation, chemicals, precision machinery, thermal insulation, condensation control.

Specification

●W x L(mm x m):1200 x 100
●Thickness(mm):3.5
●SPQ(piece):1
●Structure: Three-layers Type

Materials

●Polyethylene(PE), Aluminum