- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Diet Putiputi® Bubble Wrap (2 Rolls in a Pack)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 10247
-
- Product Type
- Bubble Buffer Material
-
- Thickness (mm)
- 3.5
-
- Width (mm)
- 600
-
- Length (m)
- 42
-
- Structure(Layer)
- 2
-
- JAN Code
- 4512289102475
-
- Trusco Code
- 352-9576
-
- Mass(g)
- 2000
-
- Inner capacity
- 1 bag (2 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 1,950.00
|
CUSHION MATERIALS(AIR BUBBLE
|
1 Pack(s)
|
2 Pieces Per Package
|
|
10 Day(s)
|
1 bag (2 pcs) |
Basic Specifications
-
- Product Type
- Bubble Buffer Material
-
- Thickness (mm)
- 3.5
-
- Width (mm)
- 600
-
- Length (m)
- 42
-
- Structure(Layer)
- 2
-
- JAN Code
- 4512289102475
-
- Trusco Code
- 352-9576
-
- Mass(g)
- 2000
-
- Inner capacity
- 1 bag (2 pcs)
Product Description
[Features]
・ By improving the particle shape, the amount of raw materials have been reduced by 20% while maintaining the same cushioning performance as conventional products, and it realized a contribution to environmental conservation
・ It saves space in storage area
[Applications]
・ Packing when moving
・ Protection and packaging of automobile parts, glass, ceramics, and works of art
Specifications of 10247
-
- Product Type
- Bubble Buffer Material
-
- Thickness (mm)
- 3.5
-
- Width (mm)
- 600
-
- Length (m)
- 42
-
- Structure(Layer)
- 2
-
- JAN Code
- 4512289102475
-
- Trusco Code
- 352-9576
-
- Mass(g)
- 2000
-
- Inner capacity
- 1 bag (2 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 1,950.00
|
CUSHION MATERIALS(AIR BUBBLE
|
1 Pack(s)
|
2 Pieces Per Package
|
|
10 Day(s)
|
1 bag (2 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●By devising grain shape geometry, we reduced the amount of raw materials by 20% while providing the same buffering performance as existing items and realized a contribution to environmental preservation.Usage
●Packing for moving.
●Protection and packaging of car parts, glass, ceramics, art objects.Specification
●W x L(mm x m):600 x 42
●Thickness(mm):3.5
●Q'ty Per Bag(piece):2
●Structure: Two-layers TypeMaterials
●Polyethylene(PE)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?