(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Layered Diet Putiputi® Bubble Wrap

3-Layered Diet Putiputi® Bubble Wrap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 10328

  • Product Type
    Bubble Buffer Material
  • Thickness (mm)
    3.5
  • Width (mm)
    1200
  • Length (m)
    42
  • Structure(Layer)
    3
  • JAN Code
    4512289103281
  • Trusco Code
    449-2544
  • Mass(g)
    2700
  • Inner capacity
    1 pc.
Part Number
10328
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,703.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bubble Buffer Material
  • Thickness (mm)
    3.5
  • Width (mm)
    1200
  • Length (m)
    42
  • Structure(Layer)
    3
  • JAN Code
    4512289103281
  • Trusco Code
    449-2544
  • Mass(g)
    2700
  • Inner capacity
    1 pc.

Product Description

[Features]
· This product features a three-layer structure for improved resilience, and is strong and resistant to damage.
· This product is catch-free, so it is ideal for improving workability.
· Care has been taken with the shape of the bubbles to reduce the amount of raw materials used by 21% compared to conventional products, without affecting buffering performance, contributing to environmental preservation.
[Applications]
· For packing for use during moving, etc.
· For protection and packaging of automobile parts, glass, ceramics and art pieces.
· For curing of walls, floors and concrete.

Specifications of 10328

  • Product Type
    Bubble Buffer Material
  • Thickness (mm)
    3.5
  • Width (mm)
    1200
  • Length (m)
    42
  • Structure(Layer)
    3
  • JAN Code
    4512289103281
  • Trusco Code
    449-2544
  • Mass(g)
    2700
  • Inner capacity
    1 pc.
Part Number
10328
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,703.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1