(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Bag, Lamizip®, Standup Bag, Easy-Cut / NY Type (MY)

Plastic Bag, Lamizip®, Standup Bag, Easy-Cut / NY Type (MY)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 401.59 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MY-8
MY-9
MY-10
MY-12
MY-14
MY-16
MY-18
MY-20
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Gusset Width
(mm)
Approx. content amount
(CC)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 423.95

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 100 80 25 Approx. 70 4909767434119 471-2498 140 1 Bag (50 Sheets)

฿ 401.59

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 115 90 28 Approx. 110 4909767434126 471-2501 180 1 Bag (50 Sheets)

฿ 525.48

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

Same day 160 100 30 Approximately 210 4909767434133 471-2439 242 1 Bag (50 Sheets)

฿ 688.72

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 180 120 35 Approximately 360 4909767434140 471-2447 312 1 Bag (50 Sheets)

฿ 800.78

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 200 140 41 Approximately 590 4909767434157 471-2455 403 1 Bag (50 Sheets)

฿ 1,022.84

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 230 160 47 Approximately 970 4909767434164 471-2463 517 1 Bag (50 Sheets)

฿ 1,181.15

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 260 180 53 Approximately 1400 4909767434171 471-2471 645 1 Bag (50 Sheets)

฿ 1,454.45

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 280 200 58 Approximately 1900 4909767434188 471-2480 758 1 Bag (50 Sheets)

Basic Specifications

  • Product Model
    Chuck Fitted Poly Bag
  • Color
    Transparency
  • Thickness(mm)
    0.095
  • Specifications
    Compliant with Testing Based on the Standards on Containers and Packages of the Food Sanitation Act of Japan (Ministry of Health, Labour and Welfare Notice No. 201, 2006)
  • Amount Of Content
    1 Bag (50 Sheets)

Product Description

· Product Model: Chuck Fitted Poly Bag
· Color: Transparency
· Thickness (mm): 0.095
· Specification: Compliant with Testing Based on the Standards on Containers and Packages of the Food Sanitation Act of Japan (Ministry of Health, Labor and Welfare Notice No. 201, 2006)
· Amount of Content: 1 Bag (50 Sheets)

Part Number
MY-8
MY-9
MY-10
MY-12
MY-14
MY-16
MY-18
MY-20
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Gusset Width
(mm)
Approx. content amount
(CC)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 423.95

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 100 80 25 Approx. 70 4909767434119 471-2498 140 1 Bag (50 Sheets)

฿ 401.59

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 115 90 28 Approx. 110 4909767434126 471-2501 180 1 Bag (50 Sheets)

฿ 525.48

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

Same day 160 100 30 Approximately 210 4909767434133 471-2439 242 1 Bag (50 Sheets)

฿ 688.72

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 180 120 35 Approximately 360 4909767434140 471-2447 312 1 Bag (50 Sheets)

฿ 800.78

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 200 140 41 Approximately 590 4909767434157 471-2455 403 1 Bag (50 Sheets)

฿ 1,022.84

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 230 160 47 Approximately 970 4909767434164 471-2463 517 1 Bag (50 Sheets)

฿ 1,181.15

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 260 180 53 Approximately 1400 4909767434171 471-2471 645 1 Bag (50 Sheets)

฿ 1,454.45

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 280 200 58 Approximately 1900 4909767434188 471-2480 758 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1