(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PP band stopper, application: Hand tightening PP strapping fastener

PP band stopper, application: Hand tightening PP strapping fastener

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 146.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
L-10
L-11
L-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Others Applicable Band Width
(mm)
JAN Code Trusco Code Product type Others Color JAN code Trusco code Weight (g) Material 1 Compatible strapping width (mm) Mass
(g)
Internal Capacity

฿ 146.50

PP BANDS 1 Pack(s)

50 Pieces Per Package

10 Day(s) - - - - - Stopper for PP Strapping Option White 4903599052657 113-2316 110.000 Polypropylene (PP) 15.5 - -

฿ 299.20

PP BANDS FOR MANUAL BINDING 1 Piece(s) - 5 Day(s) PP Band Stopper Options 15.5 4903599052664 494-8858 - - - - - - - - 216 1 Bag (100 pcs)

฿ 1,721.59

PP BANDS 1 Pack(s)

1,000 Pieces Per Package

10 Day(s) - - - - - Stopper for PP Strapping Option White 4903599057652 113-3883 2100.000 Polypropylene (PP) 15.5 - -

Product Description

[Features]
・ A stopper dedicated for the PP strapping for hand tightening
[Applications]
・ Hand tightening PP strapping fastener

Part Number
L-10
L-11
L-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Others Applicable Band Width
(mm)
JAN Code Trusco Code Product type Others Color JAN code Trusco code Weight (g) Material 1 Compatible strapping width (mm) Mass
(g)
Internal Capacity

฿ 146.50

PP BANDS 1 Pack(s)

50 Pieces Per Package

10 Day(s) - - - - - Stopper for PP Strapping Option White 4903599052657 113-2316 110.000 Polypropylene (PP) 15.5 - -

฿ 299.20

PP BANDS FOR MANUAL BINDING 1 Piece(s) - 5 Day(s) PP Band Stopper Options 15.5 4903599052664 494-8858 - - - - - - - - 216 1 Bag (100 pcs)

฿ 1,721.59

PP BANDS 1 Pack(s)

1,000 Pieces Per Package

10 Day(s) - - - - - Stopper for PP Strapping Option White 4903599057652 113-3883 2100.000 Polypropylene (PP) 15.5 - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1