(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
L1000 |
L-51 |
L-52 |
L-53 |
L-1003 |
L-101 |
L-102 |
L-103 |
L-104 |
L-105 |
L-106 |
L-201 |
L-202 |
L-204 |
L-205 |
L-206 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Width (mm) |
Length (m) |
Color | Thickness (mm) |
Tensile strength (kg) |
JAN Code | Trusco Code | Product type | Width (mm) |
Length (m) |
Color | JAN code | Trusco code | Weight (g) | Material 1 | Tensile Strength (kg) | Thickness (mm) | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,182.96 |
PP BANDS | 1 Piece(s) | 10 Day(s) | - | - | - | - | - | - | - | - | For Hand Tightening | 15.5 | 1000 | Yellow | 4903599055573 | 113-3874 | 3450.000 | Polypropylene (PP) | 100 | 0.5 | - | - | ||
฿ 216.46 |
PP BANDS | 1 Piece(s) | 10 Day(s) | - | - | - | - | - | - | - | - | For Hand Tightening | 15.5 | 50 | Transparent | 4903599051759 | 794-6210 | 180.000 | Polypropylene (PP) | 100 | 0.5 | - | - | ||
฿ 216.46 |
PP BANDS | 1 Piece(s) | 10 Day(s) | - | - | - | - | - | - | - | - | For Hand Tightening | 15.5 | 50 | Yellow | 4903599051742 | 794-6228 | 180.000 | Polypropylene (PP) | 100 | 0.5 | - | - | ||
฿ 216.46 |
PP BANDS | 1 Piece(s) | 10 Day(s) | - | - | - | - | - | - | - | - | For Hand Tightening | 15.5 | 50 | Blue | 4903599051735 | 794-6236 | 180.000 | Polypropylene (PP) | 100 | 0.5 | - | - | ||
฿ 2,163.66 |
PP BANDS | 1 Piece(s) | 10 Day(s) | - | - | - | - | - | - | - | - | For Hand Tightening | 15.5 | 1000 | Blue | 4903599082579 | 113-2317 | 3450.000 | Polypropylene (PP) | 100 | 0.5 | - | - | ||
฿ 333.34 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 5 Day(s) | For hand tightening | 15.5 | 100 | Transparency | 0.5 | 100 | 4903599051766 | 754-0736 | - | - | - | - | - | - | - | - | - | - | 360 | 1 pc. | ||
฿ 367.47 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 10 Day(s) | For hand tightening | 15.5 | 100 | Yellow | 0.5 | 100 | 4903599051773 | 494-8823 | - | - | - | - | - | - | - | - | - | - | 360 | 1 pc. | ||
฿ 333.34 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 5 Day(s) | For hand tightening | 15.5 | 100 | Blue | 0.5 | 100 | 4903599051780 | 494-8831 | - | - | - | - | - | - | - | - | - | - | 360 | 1 pc. | ||
฿ 353.97 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 10 Day(s) | For hand tightening | 15.5 | 100 | Red | 0.5 | 100 | 4903599082500 | 494-8840 | - | - | - | - | - | - | - | - | - | - | 360 | 1 pc. | ||
฿ 375.93 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 14 Day(s) | For hand tightening | 15.5 | 100 | Green | 0.5 | 100 | 4903599082517 | 754-0744 | - | - | - | - | - | - | - | - | - | - | 360 | 1 pc. | ||
฿ 353.97 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 14 Day(s) | For hand tightening | 15.5 | 100 | Purple | 0.5 | 100 | 4903599082524 | 754-0752 | - | - | - | - | - | - | - | - | - | - | 360 | 1 pc. | ||
฿ 629.67 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 10 Day(s) | For hand tightening | 15.5 | 200 | Transparency | 0.5 | 100 | 4903599051797 | 754-0761 | - | - | - | - | - | - | - | - | - | - | 710 | 1 pc. | ||
฿ 596.00 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 10 Day(s) | For hand tightening | 15.5 | 200 | Yellow | 0.5 | 100 | 4903599051803 | 754-0779 | - | - | - | - | - | - | - | - | - | - | 710 | 1 pc. | ||
฿ 635.00 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 12 Day(s) | For hand tightening | 15.5 | 200 | Red | 0.5 | 100 | 4903599082531 | 754-0795 | - | - | - | - | - | - | - | - | - | - | 710 | 1 pc. | ||
฿ 658.02 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 10 Day(s) | For hand tightening | 15.5 | 200 | Green | 0.5 | 100 | 4903599082548 | 754-0809 | - | - | - | - | - | - | - | - | - | - | 710 | 1 pc. | ||
฿ 635.00 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 10 Day(s) | For hand tightening | 15.5 | 200 | Purple | 0.5 | 100 | 4903599082555 | 754-0817 | - | - | - | - | - | - | - | - | - | - | 710 | 1 pc. |
[Features]
·This is a manual tightening type that uses a stopper.
[Applications]
·Binding and packaging for manual tightening.
Part Number |
---|
L1000 |
L-51 |
L-52 |
L-53 |
L-1003 |
L-101 |
L-102 |
L-103 |
L-104 |
L-105 |
L-106 |
L-201 |
L-202 |
L-204 |
L-205 |
L-206 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Width (mm) |
Length (m) |
Color | Thickness (mm) |
Tensile strength (kg) |
JAN Code | Trusco Code | Product type | Width (mm) |
Length (m) |
Color | JAN code | Trusco code | Weight (g) | Material 1 | Tensile Strength (kg) | Thickness (mm) | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,182.96 |
PP BANDS | 1 Piece(s) | 10 Day(s) | - | - | - | - | - | - | - | - | For Hand Tightening | 15.5 | 1000 | Yellow | 4903599055573 | 113-3874 | 3450.000 | Polypropylene (PP) | 100 | 0.5 | - | - | ||
฿ 216.46 |
PP BANDS | 1 Piece(s) | 10 Day(s) | - | - | - | - | - | - | - | - | For Hand Tightening | 15.5 | 50 | Transparent | 4903599051759 | 794-6210 | 180.000 | Polypropylene (PP) | 100 | 0.5 | - | - | ||
฿ 216.46 |
PP BANDS | 1 Piece(s) | 10 Day(s) | - | - | - | - | - | - | - | - | For Hand Tightening | 15.5 | 50 | Yellow | 4903599051742 | 794-6228 | 180.000 | Polypropylene (PP) | 100 | 0.5 | - | - | ||
฿ 216.46 |
PP BANDS | 1 Piece(s) | 10 Day(s) | - | - | - | - | - | - | - | - | For Hand Tightening | 15.5 | 50 | Blue | 4903599051735 | 794-6236 | 180.000 | Polypropylene (PP) | 100 | 0.5 | - | - | ||
฿ 2,163.66 |
PP BANDS | 1 Piece(s) | 10 Day(s) | - | - | - | - | - | - | - | - | For Hand Tightening | 15.5 | 1000 | Blue | 4903599082579 | 113-2317 | 3450.000 | Polypropylene (PP) | 100 | 0.5 | - | - | ||
฿ 333.34 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 5 Day(s) | For hand tightening | 15.5 | 100 | Transparency | 0.5 | 100 | 4903599051766 | 754-0736 | - | - | - | - | - | - | - | - | - | - | 360 | 1 pc. | ||
฿ 367.47 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 10 Day(s) | For hand tightening | 15.5 | 100 | Yellow | 0.5 | 100 | 4903599051773 | 494-8823 | - | - | - | - | - | - | - | - | - | - | 360 | 1 pc. | ||
฿ 333.34 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 5 Day(s) | For hand tightening | 15.5 | 100 | Blue | 0.5 | 100 | 4903599051780 | 494-8831 | - | - | - | - | - | - | - | - | - | - | 360 | 1 pc. | ||
฿ 353.97 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 10 Day(s) | For hand tightening | 15.5 | 100 | Red | 0.5 | 100 | 4903599082500 | 494-8840 | - | - | - | - | - | - | - | - | - | - | 360 | 1 pc. | ||
฿ 375.93 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 14 Day(s) | For hand tightening | 15.5 | 100 | Green | 0.5 | 100 | 4903599082517 | 754-0744 | - | - | - | - | - | - | - | - | - | - | 360 | 1 pc. | ||
฿ 353.97 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 14 Day(s) | For hand tightening | 15.5 | 100 | Purple | 0.5 | 100 | 4903599082524 | 754-0752 | - | - | - | - | - | - | - | - | - | - | 360 | 1 pc. | ||
฿ 629.67 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 10 Day(s) | For hand tightening | 15.5 | 200 | Transparency | 0.5 | 100 | 4903599051797 | 754-0761 | - | - | - | - | - | - | - | - | - | - | 710 | 1 pc. | ||
฿ 596.00 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 10 Day(s) | For hand tightening | 15.5 | 200 | Yellow | 0.5 | 100 | 4903599051803 | 754-0779 | - | - | - | - | - | - | - | - | - | - | 710 | 1 pc. | ||
฿ 635.00 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 12 Day(s) | For hand tightening | 15.5 | 200 | Red | 0.5 | 100 | 4903599082531 | 754-0795 | - | - | - | - | - | - | - | - | - | - | 710 | 1 pc. | ||
฿ 658.02 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 10 Day(s) | For hand tightening | 15.5 | 200 | Green | 0.5 | 100 | 4903599082548 | 754-0809 | - | - | - | - | - | - | - | - | - | - | 710 | 1 pc. | ||
฿ 635.00 |
PP BANDS FOR MANUAL BINDING | 1 Piece(s) | 10 Day(s) | For hand tightening | 15.5 | 200 | Purple | 0.5 | 100 | 4903599082555 | 754-0817 | - | - | - | - | - | - | - | - | - | - | 710 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?