- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Semiautomatic Wrapping Machine Table Width (mm) 805
Specifications of LSA-N4
-
- Product Model
- Semi-automatic Packing Machine
-
- Power Consumption (kW)
- 0.35
-
- Minimum Package Width (mm)
- 60
-
- Width(mm)
- 844
-
- Depth(mm)
- 557
-
- Thickness(mm)
- 797
-
- Power Supply(V)
- Single-phase 100
-
- Trusco Code
- 472-0571
-
- Compatible PP Band Width(mm)
- 5~15.5
-
- Tightening strength
- Maximum 400 N
-
- Table Dimensions (Width x Depth)(mm)
- 805×557
-
- Weight(g)
- 90000
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 207,868.00
฿ 158,312.27
|
HANDY STRAPPING MACHINES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Semi-automatic Packing Machine
-
- Power Consumption (kW)
- 0.35
-
- Minimum Package Width (mm)
- 60
-
- Width(mm)
- 844
-
- Depth(mm)
- 557
-
- Thickness(mm)
- 797
-
- Power Supply(V)
- Single-phase 100
-
- Trusco Code
- 472-0571
-
- Compatible PP Band Width(mm)
- 5~15.5
-
- Tightening strength
- Maximum 400 N
-
- Table Dimensions (Width x Depth)(mm)
- 805×557
-
- Weight(g)
- 90000
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Simple, no-hassle design.
· Robust and durable semi-automatic packaging machine.
[Applications]
· For general packaging use.
Specifications of LSA-N4
-
- Product Model
- Semi-automatic Packing Machine
-
- Power Consumption (kW)
- 0.35
-
- Minimum Package Width (mm)
- 60
-
- Width(mm)
- 844
-
- Depth(mm)
- 557
-
- Thickness(mm)
- 797
-
- Power Supply(V)
- Single-phase 100
-
- Trusco Code
- 472-0571
-
- Compatible PP Band Width(mm)
- 5~15.5
-
- Tightening strength
- Maximum 400 N
-
- Table Dimensions (Width x Depth)(mm)
- 805×557
-
- Weight(g)
- 90000
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 207,868.00
฿ 158,312.27
|
HANDY STRAPPING MACHINES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?