(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tabletop Binding Machine (for Paper Tape, Film Tape)

Tabletop Binding Machine (for Paper Tape, Film Tape)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FP-30N

  • Product Model
    Automatic Packing Machine
  • Power Consumption (kW)
    0.25
  • Minimum Package Width (mm)
    30
  • Minimum Package Height (mm)
    10
  • Maximum Package Width (mm)
    380
  • Maximum Package Height (mm)
    200
  • Width(mm)
    582
  • Depth(mm)
    295
  • Thickness(mm)
    538
  • Power Supply(V)
    Single-phase 100
  • Trusco Code
    751-7459
  • Compatible Tube Width(mm)
    30
  • Tightening strength
    Maximum 40 N
  • Weight(g)
    27000
  • Amount Of Content
    1 Roll
Part Number
FP-30N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 338,289.35

฿ 211,701.48

AUTOMATIC STRAPPING MACHINES 1 Piece(s) 35 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Automatic Packing Machine
  • Power Consumption (kW)
    0.25
  • Minimum Package Width (mm)
    30
  • Minimum Package Height (mm)
    10
  • Maximum Package Width (mm)
    380
  • Maximum Package Height (mm)
    200
  • Width(mm)
    582
  • Depth(mm)
    295
  • Thickness(mm)
    538
  • Power Supply(V)
    Single-phase 100
  • Trusco Code
    751-7459
  • Compatible Tube Width(mm)
    30
  • Tightening strength
    Maximum 40 N
  • Weight(g)
    27000
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Simple, no-hassle design.
· Create soft, easy-to-bind packaging that will not mark the goods.
[Applications]
· For simple binding applications.

Specifications of FP-30N

  • Product Model
    Automatic Packing Machine
  • Power Consumption (kW)
    0.25
  • Minimum Package Width (mm)
    30
  • Minimum Package Height (mm)
    10
  • Maximum Package Width (mm)
    380
  • Maximum Package Height (mm)
    200
  • Width(mm)
    582
  • Depth(mm)
    295
  • Thickness(mm)
    538
  • Power Supply(V)
    Single-phase 100
  • Trusco Code
    751-7459
  • Compatible Tube Width(mm)
    30
  • Tightening strength
    Maximum 40 N
  • Weight(g)
    27000
  • Amount Of Content
    1 Roll
Part Number
FP-30N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 338,289.35

฿ 211,701.48

AUTOMATIC STRAPPING MACHINES 1 Piece(s) 35 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1