(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tabletop Binding Machine (for Paper Tape, Film Tape) Paper Tape

Tabletop Binding Machine (for Paper Tape, Film Tape) Paper Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 584.65 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P-30-B
P-30-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Weight
(g)
Amount Of Content

฿ 584.65

AUTOMATIC STRAPPING MACHINES 40 Piece(s) 19 Day(s) Brown 751-7467 540 1 Roll

฿ 622.73

AUTOMATIC STRAPPING MACHINES 40 Piece(s) 19 Day(s) White 751-7475 550 1 Roll

Basic Specifications

  • Product Model
    Automatic Packing Machine
  • Others
    Option
  • Width(mm)
    30
  • Thickness(mm)
    0.01
  • Length(m)
    190
  • Tape Width
    30mm×190m
  • Compatible Model
    FP-30N
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Uses paper tape for a gentle fit to the goods.
[Applications]
· For simple binding and temporary binding applications

Part Number
P-30-B
P-30-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Weight
(g)
Amount Of Content

฿ 584.65

AUTOMATIC STRAPPING MACHINES 40 Piece(s) 19 Day(s) Brown 751-7467 540 1 Roll

฿ 622.73

AUTOMATIC STRAPPING MACHINES 40 Piece(s) 19 Day(s) White 751-7475 550 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1