(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tabletop Binding Machine (for Paper Tape, for Film Tape) Film Tape

Tabletop Binding Machine (for Paper Tape, for Film Tape) Film Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F-30

  • Product Model
    Automatic Packing Machine
  • Others
    Option
  • Color
    Transparency
  • Width(mm)
    30
  • Thickness(mm)
    0.008
  • Length(m)
    200
  • Trusco Code
    751-7441
  • Compatible Model
    FP-30N
  • Weight(g)
    455000
  • Amount Of Content
    1 Roll
Part Number
F-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,192.00

AUTOMATIC STRAPPING MACHINES 32 Piece(s) 19 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Automatic Packing Machine
  • Others
    Option
  • Color
    Transparency
  • Width(mm)
    30
  • Thickness(mm)
    0.008
  • Length(m)
    200
  • Trusco Code
    751-7441
  • Compatible Model
    FP-30N
  • Weight(g)
    455000
  • Amount Of Content
    1 Roll

Product Description

[Features]
· OPP tape. Gently fits onto the goods.
[Applications]
· For simple binding and temporary binding applications

Specifications of F-30

  • Product Model
    Automatic Packing Machine
  • Others
    Option
  • Color
    Transparency
  • Width(mm)
    30
  • Thickness(mm)
    0.008
  • Length(m)
    200
  • Trusco Code
    751-7441
  • Compatible Model
    FP-30N
  • Weight(g)
    455000
  • Amount Of Content
    1 Roll
Part Number
F-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,192.00

AUTOMATIC STRAPPING MACHINES 32 Piece(s) 19 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1