(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M™ Adjustable Case Sealer A88

3M™ Adjustable Case Sealer A88

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of A88

  • Product Model
    Sealing Machine
  • Power Consumption (kW)
    0.23
  • Minimum Package Width (mm)
    115
  • Minimum Package Height (mm)
    120
  • Maximum Package Width (mm)
    500
  • Maximum Package Height (mm)
    500
  • Width(mm)
    1313
  • Depth(mm)
    947
  • Thickness(mm)
    1680
  • Mass(g)
    135000
  • Power(V)
    Single-phase 100
  • Process capacity
    Maximum 27 Cases/Minute
  • Tape width(mm)
    36~50
  • Conveyor surface height(mm)
    Can Be Adjusted from Minimum 600 to Maximum 820
  • Tape external diameter(mm)
    Maximum 350
  • Specifications
    No Length Restrictions, Geared Motor Specifications, with Casters
  • Amount Of Content
    1 unit
Part Number
A88 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 248,772.70

฿ 174,265.28

HANDY STRAPPING MACHINES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Sealing Machine
  • Power Consumption (kW)
    0.23
  • Minimum Package Width (mm)
    115
  • Minimum Package Height (mm)
    120
  • Maximum Package Width (mm)
    500
  • Maximum Package Height (mm)
    500
  • Width(mm)
    1313
  • Depth(mm)
    947
  • Thickness(mm)
    1680
  • Mass(g)
    135000
  • Power(V)
    Single-phase 100
  • Process capacity
    Maximum 27 Cases/Minute
  • Tape width(mm)
    36~50
  • Conveyor surface height(mm)
    Can Be Adjusted from Minimum 600 to Maximum 820
  • Tape external diameter(mm)
    Maximum 350
  • Specifications
    No Length Restrictions, Geared Motor Specifications, with Casters
  • Amount Of Content
    1 unit

Product Description

[Features]
· Produces less operating noise than conventional models and is suitable for quiet environments.
· Newly developed taping head makes it easy to thread tape.
· Cardboard size can easily be adjusted using the handle.
· Lateral case holding rollers as standard equipment for neat sealing of cardboard even when the flaps are open.

Specifications of A88

  • Product Model
    Sealing Machine
  • Power Consumption (kW)
    0.23
  • Minimum Package Width (mm)
    115
  • Minimum Package Height (mm)
    120
  • Maximum Package Width (mm)
    500
  • Maximum Package Height (mm)
    500
  • Width(mm)
    1313
  • Depth(mm)
    947
  • Thickness(mm)
    1680
  • Mass(g)
    135000
  • Power(V)
    Single-phase 100
  • Process capacity
    Maximum 27 Cases/Minute
  • Tape width(mm)
    36~50
  • Conveyor surface height(mm)
    Can Be Adjusted from Minimum 600 to Maximum 820
  • Tape external diameter(mm)
    Maximum 350
  • Specifications
    No Length Restrictions, Geared Motor Specifications, with Casters
  • Amount Of Content
    1 unit
Part Number
A88 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 248,772.70

฿ 174,265.28

HANDY STRAPPING MACHINES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1