(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote, 1000, Screw Lubricant, 100 g Tube

Molykote, 1000, Screw Lubricant, 100 g Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1000-01

  • Type
    Grease Type
  • Function
    Other
  • Operating Temperature Range
    -30~650℃
  • Trusco Code
    762-7874
  • Mass(g)
    100
  • Color
    Brown
  • Amount Of Content
    1 pc (100 ml)
Part Number
1000-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,224.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) 11 Day(s) 1 pc (100 ml)

Basic Specifications

  • Type
    Grease Type
  • Function
    Other
  • Operating Temperature Range
    -30~650℃
  • Trusco Code
    762-7874
  • Mass(g)
    100
  • Color
    Brown
  • Amount Of Content
    1 pc (100 ml)

Product Description

[Features]
· A lubricant dedicated for screws, mainly made of metal powder.
[Applications]
· For torque control and seizure prevention.

Specifications of 1000-01

  • Type
    Grease Type
  • Function
    Other
  • Operating Temperature Range
    -30~650℃
  • Trusco Code
    762-7874
  • Mass(g)
    100
  • Color
    Brown
  • Amount Of Content
    1 pc (100 ml)
Part Number
1000-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,224.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) 11 Day(s) 1 pc (100 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1