(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricant, Grease Spray for Ultra-High Temperature (Fluorine-Based)

Lubricant, Grease Spray for Ultra-High Temperature (Fluorine-Based)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KLUBERL901

  • Type
    Spray
  • Function
    Other
  • JAN Code
    4582274000208
  • Trusco Code
    756-6590
  • Mass(g)
    185
  • Operating Temperature Range(°C)
    -35~260
  • Color
    White
  • Inner capacity
    1 pc (95 ml)
Part Number
KLUBERL901
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,366.75

LUBRICATION SPRAYS 2 Piece(s) 8 Day(s) 1 pc (95 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Other
  • JAN Code
    4582274000208
  • Trusco Code
    756-6590
  • Mass(g)
    185
  • Operating Temperature Range(°C)
    -35~260
  • Color
    White
  • Inner capacity
    1 pc (95 ml)

Product Description

[Features]
· Highly heat-resistant fluorine grease available as spray type.
· Affects almost no rubber or plastic.
· Does not dissolve or react with most chemicals, solvents and fuels.
· Non-flammable.
[Applications]
· For the sliding portions, bearings used under high temperature conditions of packaging machines, ovens, fixing components of office equipment, etc.
· For the sliding portion of rubber and plastic parts of office equipment, precision equipment, etc.
· Bearings and sliding parts that make contact with chemicals, solvents and fuel

Specifications of KLUBERL901

  • Type
    Spray
  • Function
    Other
  • JAN Code
    4582274000208
  • Trusco Code
    756-6590
  • Mass(g)
    185
  • Operating Temperature Range(°C)
    -35~260
  • Color
    White
  • Inner capacity
    1 pc (95 ml)
Part Number
KLUBERL901
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,366.75

LUBRICATION SPRAYS 2 Piece(s) 8 Day(s) 1 pc (95 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1