(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Spray for High Load

Oil Spray for High Load

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KLUBERL30

  • Type
    Spray
  • Function
    Other
  • JAN Code
    4582274000123
  • Trusco Code
    756-6549
  • Mass(g)
    294
  • Operating Temperature Range(°C)
    -10~120
  • Color
    Pale Black
  • Inner capacity
    1 pc (300 ml)
Part Number
KLUBERL30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 646.50

LUBRICATION SPRAYS 2 Piece(s) 8 Day(s) 1 pc (300 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Other
  • JAN Code
    4582274000123
  • Trusco Code
    756-6549
  • Mass(g)
    294
  • Operating Temperature Range(°C)
    -10~120
  • Color
    Pale Black
  • Inner capacity
    1 pc (300 ml)

Product Description

[Features]
·A lubricating oil containing molybdenum disulfide.
·Ideal for lubricating parts used under heavy loads.
·It is effective in reducing friction, wear and heat generation of sliding parts, and preventing seizure.
[Applications]
·for industrial machinery.
·For parts such as gears, chains, sprockets and bearings.
·Industrial machinery such as machine tools, precision machinery, construction machinery, and agricultural machinery
·Parts such as gears, chains, sprockets, and bearings used under high loads

Specifications of KLUBERL30

  • Type
    Spray
  • Function
    Other
  • JAN Code
    4582274000123
  • Trusco Code
    756-6549
  • Mass(g)
    294
  • Operating Temperature Range(°C)
    -10~120
  • Color
    Pale Black
  • Inner capacity
    1 pc (300 ml)
Part Number
KLUBERL30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 646.50

LUBRICATION SPRAYS 2 Piece(s) 8 Day(s) 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1