(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
570336 |
570536 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 931.16 |
RUST PREVENTION AGENTS | 2 Piece(s) | 8 Day(s) | Colorless | 4906725570308 | 759-7461 | 1 pc (420 ml) | ||
฿ 817.82 |
ANTI-RUST SERIES | 2 Piece(s) | 8 Day(s) | Green | 4906725570506 | 759-7479 | 1 pc (420 ml) |
[Features]
·It is a mold rust preventive agent that exerts excellent rust preventive action by vaporizing rust preventive gas and the effect of oil film.
·There is no need for degreasing and cleaning after the mold is rust-proofed, and it is possible to mold good products with a small number of shots.
·It does not contain wax or silicone components, and does not cause oil to seep out from the pins or slides, and does not stain the molded product.
·There is no chemical attack on molded products.
[Applications]
·Mold rust prevention for injection molding machines.
Part Number |
---|
570336 |
570536 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 931.16 |
RUST PREVENTION AGENTS | 2 Piece(s) | 8 Day(s) | Colorless | 4906725570308 | 759-7461 | 1 pc (420 ml) | ||
฿ 817.82 |
ANTI-RUST SERIES | 2 Piece(s) | 8 Day(s) | Green | 4906725570506 | 759-7479 | 1 pc (420 ml) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?