(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HB-45 |
HB-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Power Consumption (W) |
Mass (g) |
Contents |
---|---|---|---|---|---|---|---|---|---|---|
฿ 543.67 |
HOT MELT ADHESIVE | 1 Piece(s) | 10 Day(s) | 4975205411462 | 468-6845 | 7 | 0.1 | 1 pc. | ||
฿ 846.47 |
HOT MELT ADHESIVE | 1 Piece(s) | 12 Day(s) | 4975205410083 | 755-4397 | 14 | 0.22 | 1 pc. |
[Features]
· Ideal for repairing, adhering, and refilling porous materials such as wood, paper, cloth, and leather.
· Plastics, metals, ceramics and glass can be temporarily fixed.
[Applications]
· Can be used for various applications including interior decoration, display, etc. / packaging such as wrapping and cardboard boxing / bookbinding / repairing and bonding shoes and bags / coating gaps / lead wire bonding for printed circuit boards, bonding electronic components, etc.
Part Number |
---|
HB-45 |
HB-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Power Consumption (W) |
Mass (g) |
Contents |
---|---|---|---|---|---|---|---|---|---|---|
฿ 543.67 |
HOT MELT ADHESIVE | 1 Piece(s) | 10 Day(s) | 4975205411462 | 468-6845 | 7 | 0.1 | 1 pc. | ||
฿ 846.47 |
HOT MELT ADHESIVE | 1 Piece(s) | 12 Day(s) | 4975205410083 | 755-4397 | 14 | 0.22 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?