(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bar Chip MK3530

Bar Chip MK3530

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 09MK3533

  • Product Type
    Repair agent for concrete
  • Color
    Gray
  • Trusco Code
    481-4002
  • Thickness(mm)
    Diameter 0.7
  • Length(mm)
    30
  • Capacity(kg)
    3.64
  • Mass(kg)
    3.64
  • Specification details
    NETIS registration no. for 1 m3: KT-100021-A
  • Amount Of Content
    1 pc.
Part Number
09MK3533
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,212.61

WALL MATERIALS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Repair agent for concrete
  • Color
    Gray
  • Trusco Code
    481-4002
  • Thickness(mm)
    Diameter 0.7
  • Length(mm)
    30
  • Capacity(kg)
    3.64
  • Mass(kg)
    3.64
  • Specification details
    NETIS registration no. for 1 m3: KT-100021-A
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Improved concrete cracking suppression, impact strength, toughness, fatigue properties.
[Applications]
· At building sites, substitute for welded metal mesh, etc., in earthen floor construction or rooftop waterproofing presser.

Specifications of 09MK3533

  • Product Type
    Repair agent for concrete
  • Color
    Gray
  • Trusco Code
    481-4002
  • Thickness(mm)
    Diameter 0.7
  • Length(mm)
    30
  • Capacity(kg)
    3.64
  • Mass(kg)
    3.64
  • Specification details
    NETIS registration no. for 1 m3: KT-100021-A
  • Amount Of Content
    1 pc.
Part Number
09MK3533
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,212.61

WALL MATERIALS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1