(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ES-300L420X300 |
ES-300S150X150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Sheet size Length x Width (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,245.06 |
UV ADHESIVES | 1 Piece(s) | 19 Day(s) | 420×300 | 4996620626217 | 495-7555 | 1 pc. | ||
฿ 611.01 |
UV ADHESIVES | 1 Piece(s) | 19 Day(s) | 150×150 | 4996620626224 | 495-7563 | 1 pc. |
[Features]
· With reduced odor, it can be used without concerns even indoors.
· It is an environmentally friendly non-styrene type.
· It is cured quickly by simply being exposed to ultraviolet rays.
· Complies with the Food Sanitation Act of Japan for appliance and container packaging standards.
· It is compatible with the water supply concrete tank inner surface FRP lining materials.
[Applications]
· Repair of plastic products, such as automobile parts, repair of wet areas in residences, etc.
Part Number |
---|
ES-300L420X300 |
ES-300S150X150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Sheet size Length x Width (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,245.06 |
UV ADHESIVES | 1 Piece(s) | 19 Day(s) | 420×300 | 4996620626217 | 495-7555 | 1 pc. | ||
฿ 611.01 |
UV ADHESIVES | 1 Piece(s) | 19 Day(s) | 150×150 | 4996620626224 | 495-7563 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?